Schneider-Electric
 
ETK60041 picture- web-product-data-sheet
ETK60041
Ultra - branching piece - 40 x 17 to 60 x 21 mm - ABS - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Reducer
Colour tint White (RAL 9010)
Quantity per set Set of 5
Complementary
Product compatibility Wiring device adaptation
Trunking dimension 40 x 17 mm
60 x 21 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material ABS thermoplastic enclosure
Height 85 mm
Width 105 mm
Depth 23 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 10.5 cm
Package 1 Length 2.3 cm
Package 1 Weight 1 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months