Schneider-Electric
 
ETK60361 picture- web-product-data-sheet
ETK60361
Ultra - stop end - 60 x 25/40/60 mm - ABS - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Stop end
Colour tint White (RAL 9010)
Quantity per set Set of 50
Market segment Small commercial
Residential
Complementary
Product compatibility Cable distribution
Trunking dimension 60 x 25 mm
60 x 60 mm
60 x 40 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material ABS thermoplastic enclosure
Height 10 mm
Width 65 mm
Depth 63 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 6.000 cm
Package 1 Length 6.500 cm
Package 1 Weight 12.200 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 13.000 cm
Package 2 Width 14.000 cm
Package 2 Length 17.000 cm
Package 2 Weight 640.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 200
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.099 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months