Schneider-Electric
 
ETK70221 picture- web-product-data-sheet
ETK70221
Ultra - skirting trunking - 70 x 20 mm - PVC - white - 2 m
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Skirting trunking
Colour tint White (RAL 9010)
Quantity per set Set of 15
Complementary
Trunking material Plastic
Compartment partitioning 3 compartments
Trunking dimension 70 x 20 mm
Fixing mode Pre-punched fixing hole 230 mm
Screw-fixed
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 70 mm
Width 20 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 7 cm
Package 1 Length 200 cm
Package 1 Weight 690 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations