Schneider-Electric
 
ETK70261 picture- web-product-data-sheet
ETK70261
Ultra - stop end right - 70 x 20 mm - ABS - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Stop end
Colour tint White (RAL 9010)
Quantity per set Set of 20
Market segment Residential
Complementary
Product compatibility Cable distribution
Trunking dimension 70 x 20 mm
Trunking material Plastic
Mounting location Right
Fixing mode Snap-fitted
Material ABS thermoplastic enclosure
Height 71 mm
Width 22 mm
Depth 16 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 1.6 cm
Package 1 Length 2.2 cm
Package 1 Weight 11 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months