Schneider-Electric
ETK70280 picture- web-product-data-sheet
ETK70280
Ultra - universal installation box kit - 1-module - white RAL 9010
Schneider Electric
TODAY
NOV 01, 2024
 
 
 
End of Commercialization
SEP 26, 2017
End of Standard Services
OCT 26, 2017
Main
Range of product Ultra
Product or component type Installation box
Colour tint White (RAL 9010)
Provided equipment Adaptor
Fixing screws
Quantity per set Set of 4
Complementary
Number of gangs 1 gang
Number of modules 2 modules
Product destination Wiring device c/c 60 mm
Fixing mode Snap-fitted
Material ABS (acrylonitrile butadiene-styrene)
Height 112 mm
Width 86 mm
Depth 40 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.25 cm
Package 1 Width 11.2 cm
Package 1 Length 8.6 cm
Package 1 Weight 70 g
Contractual warranty
Warranty 18 months