Schneider-Electric
 
ETK70295 picture- web-product-data-sheet
ETK70295
Ultra - installation box kit - 2-module - white RAL 9010
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Installation box
Colour tint White (RAL 9010)
Provided equipment Adaptor
Fixing screws
Quantity per set Set of 4
Complementary
Number of gangs 1 gang
Number of modules 4 modules
Product destination 45 x 45 mm wiring device
Fixing mode Snap-fitted
Material ABS (acrylonitrile butadiene-styrene)
Height 112 mm
Width 113.5 mm
Depth 53.5 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.35 cm
Package 1 Width 11.2 cm
Package 1 Length 11.35 cm
Package 1 Weight 95 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months