Schneider-Electric
 
ETK70296 picture- web-product-data-sheet
ETK70296
Ultra - universal installation box kit - 2-module - white RAL 9010
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Installation box
Colour tint White (RAL 9010)
Provided equipment Adaptor
Fixing screws
Quantity per set Set of 4
Complementary
Number of gangs 2 gangs
Number of modules 4 modules
Product destination Wiring device c/c 60 mm
Fixing mode Snap-fitted
Material ABS (acrylonitrile butadiene-styrene)
Height 112 mm
Width 158.5 mm
Depth 40 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 11.2 cm
Package 1 Length 15.85 cm
Package 1 Weight 120 g
Contractual warranty
Warranty 18 months