Schneider-Electric
 
ETK77019 picture- web-product-data-sheet
ETK77019
Ultra - on-floor trunking - 77 x 19 mm - PVC - 2 m
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Floor trunking
Colour tint Grey (RAL 7023)
Quantity per set 40 m
Complementary
Trunking material Plastic
Compartment partitioning 4 compartments
Trunking dimension 77 x 19 mm
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 19 mm
Width 77 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -15…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 3.0 cm
Package 1 Length 200.0 cm
Package 1 Weight 439.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 88
Package 2 Height 14.0 cm
Package 2 Width 35.0 cm
Package 2 Length 200.0 cm
Package 2 Weight 19.341 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months