This Application will be decommissioned as of January 7th 2025

ETK80380 |
Schneider-Electric
 
ETK80380 picture- web-product-data-sheet
ETK80380
Ultra - distribution trunking - 80 x 80 mm - PVC - white - 2 m
Schneider Electric
Characteristics
Main
Product or component type Distribution trunking
Device application Cable distribution
Colour tint White (RAL 9010)
Quantity per set Set of 8
Complementary
Trunking dimension 80 x 80 mm
Trunking material Plastic
Compartment partitioning 1 compartment
Fixing mode Pre-punched fixing hole 230 mm
Screw-fixed
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 80 mm
Width 80 mm
Environment
IP degree of protection IP40
IK degree of protection IK07
Ambient air temperature for operation -5…60 °C
Standards EN 50085-1:2005
EN 50085-2-1:2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 8.5 cm
Package 1 Length 200.0 cm
Package 1 Weight 2.096 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 16
Package 2 Height 18.0 cm
Package 2 Width 21.5 cm
Package 2 Length 200.0 cm
Package 2 Weight 16.771 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months