Schneider-Electric
 
ETXADRJM12 picture- web-product-data-sheet
ETXADRJM12
Modicon ETB - adaptor RJ45 to M12
Schneider Electric
Characteristics
Main
Range of product Modicon ETB
Product or component type Adaptor
Complementary
Accessory / separate part type Adaptor
Connector type RJ45
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 12.7 cm
Package 1 Length 20.3 cm
Package 1 Weight 57.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.7 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months