Schneider-Electric
 
ETXPA4M3 picture- web-product-data-sheet
ETXPA4M3
Modicon ETB - Power connector for Ethernet/IP
Schneider Electric
Characteristics
Main
Range of product Modicon ETB
Product or component type Connector
Complementary
Accessory / separate part type Connector
Connector type 4-pin male
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 12.700 cm
Package 1 Length 20.300 cm
Package 1 Weight 47.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.240 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months