Schneider-Electric
 
ETXPC411M300040 picture- web-product-data-sheet
ETXPC411M300040
Modicon ETB - Power cables for Ethernet/IP
Schneider Electric
Characteristics
Main
Range of product Modicon ETB
Product or component type Cable connector
Complementary
Accessory / separate part type Cable
Connector type 4-pin female straight connector
Cable length 4 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 25.4 cm
Package 1 Length 35.6 cm
Package 1 Weight 661.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months