This Application will be decommissioned as of January 7th 2025

EVA1SADS |
Schneider-Electric
 
EVA1SADS picture- web-product-data-sheet
EVA1SADS
AC charging station testing tool, EVlink
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Simulation tool
Complementary
Earthing system TN
TT
Output type Socket-inlet T2
Output voltage 400 V AC 50 Hz 3-phase
Measuring category Category III 300 V
Voltage test 3.5 kV AC
Quantity per set Set of 1
Height 53 mm
Width 105 mm
Depth 210 mm
Net weight 795 g
Colour Grey
Environment
Standards IEC 61851-1
IEC 61010-1
EN/IEC 60529
IP degree of protection IP20
Electrical shock protection class Class II
Ambient air temperature for operation -10…45 °C
Ambient air temperature for storage -25…45 °C
Relative humidity 80 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 24 cm
Package 1 Length 36 cm
Package 1 Weight 1.152 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration