Schneider-Electric
 
EVB1A22P4KI picture- web-product-data-sheet
EVB1A22P4KI
EVlink Smart Wallbox - 7.4/22 kW - T2S - Key
Schneider Electric
Characteristics
Main
Range EVlink
Product name EVlink Smart Wallbox
Product or component type Charging station
Device short name EVB1
Poles description 3P + N for power circuit
1P + N for power circuit
Mounting mode Pedestal mount
Wall-mounted
Offer type Standard
Rated supply voltage 380...415 V AC 50/60 Hz
220...240 V AC 50/60 Hz
Max power 22 kW 32 A 380...415 V
7.4 kW 32 A 222...240 V
Access control system Key
Complementary
Socket-outlet number 1
Output type Right side T2 with shutter socket-outlet / silver plated contacts
Earthing system Compatible IT with additional isolation transformer on the power supply
TT
TN-S
Number of inputs 6
Connector type RS485 for metering Modbus
3 RJ45 for Ethernet LAN connection
Input type Binary for power limitation closing contact
Binary for delayed charging closing contact
Control type Can be controlled by remote
1 multi-colour illuminated push-button, function: stop/restart
Local signalling 1 multi-colour LED, function: status indication
Communication port protocol OCPP 1.6
Configuration /Architecture Clustered architecture
Standalone
Operation and maintenance Load management
Charge detail records
Diagnosis capabilities
Web server Embedded
Ethernet service Configuration via web server
Height 480 mm
Width 331 mm
Depth 170 mm
Environment
Standards IEC 61851-22
IEC 62196-1
IEC 61851-1
IEC 62196-2
Product certifications CB
CE
RCM
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 %
Net weight 6.2 kg
Colour White (RAL 9003)
Grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.000 cm
Package 1 Width 40.000 cm
Package 1 Length 54.000 cm
Package 1 Weight 8.587 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 50.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 42.848 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information