Schneider-Electric
 
EVB1A7PARI picture- web-product-data-sheet
EVB1A7PARI
EVlink Smart Wallbox - 7.4 kW - Attached cable T1 - RFID
Schneider Electric
Characteristics
Main
Range EVlink
Product name EVlink Smart Wallbox
Product or component type Charging station
Device short name EVB1
Poles description 1P + N for power circuit
Mounting mode Wall-mounted
Pedestal mount
Offer type Standard
Rated supply voltage 220...240 V AC 50/60 Hz
Max power 7.4 kW 32 A 222...240 V
Access control system Badge RFID conforming to ISO/IEC 14443 A and B
Badge RFID conforming to ISO/IEC 15693
Product compatibility Not compatible with RFID badges with chips Mifare Classic 1K
Complementary
Socket-outlet number 1
Output type Right side T1 attached cable / silver plated contacts 4.5 m
Earthing system Compatible IT with additional isolation transformer on the power supply
TN-S
TT
Number of inputs 6
Connector type RS485 for metering Modbus
3 RJ45 for Ethernet LAN connection
Input type Binary for power limitation closing contact
Binary for delayed charging closing contact
Control type Can be controlled by remote
1 multi-colour illuminated push-button, function: stop/restart
Local signalling 1 multi-colour LED, function: status indication
Communication port protocol OCPP 1.6
Configuration /Architecture Standalone
Clustered architecture
Operation and maintenance Load management
Diagnosis capabilities
Charge detail records
Web server Embedded
Ethernet service Configuration via web server
Height 480 mm
Width 330 mm
Depth 170 mm
Environment
Standards IEC 61851-22
IEC 61851-1
IEC 62196-2
IEC 62196-1
Product certifications CB
CE
RCM
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 %
Net weight 7.7 kg
Colour White (RAL 9003)
Grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27 cm
Package 1 Width 40 cm
Package 1 Length 53.5 cm
Package 1 Weight 9.836 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information