Schneider-Electric
 
EVCP200D7IP54 picture- web-product-data-sheet
EVCP200D7IP54
Electronic VAR control 200 amp 600-690 VAC IP54 Enclosure
Characteristics
Main
Range of product AccuSine
Product name AccuSine PFV+
Product or component type Electronic VAR controller
Complementary
Network type 3P
Network configuration 3 or 4 wires
Network rated voltage 600…690 V AC
Network frequency 50/60 Hz +/- 3 % auto-sensing
Maximum permissible voltage 1.1 x Un
RMS output current rating 200 A
Reactive power rating 239 kvar 690 V AC 50/60 Hz
Operating mode Power factor correction
Mains current balancing
Volt-var support
Installation location Indoor
Enclosure mounting Floor-standing
Protection type Switch-disconnector fuse
Disconnect type Door-interlocked with rotary handle
Interrupt capacity 80 kA
Heat dissipation Rear plenum with forced ventilation for high heat flow
Electromagnetic compatibility Conducted EMC, class A conforming to EN 61000-6-4
Accessibility for operation Front
Location of connection Top or bottom
Environment
Environmental characteristic Operating: 3C2 conforming to IEC 60721-3-3
Operating: 3S2 conforming to IEC 60721-3-3
Storage: 3C3 conforming to IEC 60721-3-3
Storage: 3S3 conforming to IEC 60721-3-3
Operating altitude <= 1000 m 1 % per 100 m
Ambient air temperature for operation 0…40 °C
0…50 °C maximum with current derating of 2 % per °C
Relative humidity 0…95 %
PCBA protection Conformal coated
Standards UL 60947-1
UL 508
EN 60439-1
EN 61000-6-4
CSA C22.2 No 60947-1-07
CSA C22.2 No 14
Product certifications cULus
RCM
ABS
CE
Ambient air temperature for storage -20…60 °C
Net weight 690 kg
Height 2100 mm
Width 1400 mm
Depth 600 mm
Colour Light grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 233.1 cm
Package 1 Width 104.8 cm
Package 1 Length 162.9 cm
Package 1 Weight 986.0 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months