Schneider-Electric
 
EVCP235D6IP54 picture- web-product-data-sheet
EVCP235D6IP54
Electronic VAR control 235 amp 500-600 VAC IP54 Enclosure
Characteristics
Main
Range of product AccuSine
Product name AccuSine PFV+
Product or component type Electronic VAR controller
Complementary
Network type 3P
Network configuration 3 or 4 wires
Network rated voltage 500…600 V AC
Network frequency 50/60 Hz +/- 3 % auto-sensing
Maximum permissible voltage 1.1 x Un
RMS output current rating 235 A
Reactive power rating 244 kvar 600 V AC 50/60 Hz
Operating mode Volt-var support
Mains current balancing
Power factor correction
Installation location Indoor
Enclosure mounting Floor-standing
Protection type Circuit breaker protection
Disconnect type Door-interlocked with rotary handle
Interrupt capacity 100 kA
Heat dissipation Rear plenum with forced ventilation for high heat flow
Electromagnetic compatibility Conducted EMC, class A conforming to EN 61000-6-4
Accessibility for operation Front
Location of connection Top or bottom
Environment
Enclosure degree of protection IP54
Environmental characteristic Operating: 3C2 conforming to IEC 60721-3-3
Operating: 3S2 conforming to IEC 60721-3-3
Storage: 3C3 conforming to IEC 60721-3-3
Storage: 3S3 conforming to IEC 60721-3-3
Operating altitude <= 1000 m 1 % per 100 m
Ambient air temperature for operation 0…40 °C
0…50 °C maximum with current derating of 2 % per °C
Relative humidity 0…95 %
PCBA protection Conformal coated
Standards UL 60947-1
CSA C22.2 No 14
CSA C22.2 No 60947-1-07
EN 61000-6-4
UL 508
EN 60439-1
Product certifications cULus
CE
RCM
ABS
Ambient air temperature for storage -20…60 °C
Net weight 920 kg
Height 2100 mm
Width 1400 mm
Depth 600 mm
Colour Light grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 233.1 cm
Package 1 Width 104.8 cm
Package 1 Length 162.9 cm
Package 1 Weight 916 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months