Schneider-Electric
 
EVD1S24T0H picture- web-product-data-sheet
EVD1S24T0H
Fast charging station, EVlink, DC fast charger, 24 kW, CHAdeMO connector, wall mount
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Fast charging station
Access control system RFID authentification card conforming to ISO/IEC 14443 A and B
Complementary
Device application Electrical Vehicle charger
Type of installation Indoor/outdoor
Mounting location Wall mounting
Floor stand with pedestal (to be ordered separately)
Poles description 3P + N
Input voltage 360...440 V AC at 50...60 Hz, 3 phases
Input current 32…40 A
Nominal output power CHAdeMO: 24 kW at 1.5…65 A, 150...500 V, DC
Output type Right side: 1 charging cable of 3.5 m and non retractable
Number of outputs 1
Connector type CHAdeMO
Protection type Short-circuit protection on output
Overload protection
Ground fault protection
Temperature rise protection
Display type LCD touch screen : 7 inch
Control button type Start
Stop
Emergency stop
Electromagnetic compatibility Immunity for industrial environments:
Emission standard for industrial environments:
Material Enclosure: metallic, white
Colour Front face: signal white (RAL 9003)
Body: dark grey (RAL 7021)
Height 860 mm
Width 507 mm
Depth 250 mm
Net weight 66 kg
Product certifications EAC
Targeted country All
Services Commercial service plan
Ethernet service Web browser
Communication port protocol OCPP 1.6
WLAN
Ethernet TCP/IP
Communication network type 3G/4G
WLAN
TCP/IP
Environment
IP degree of protection IP55
IK degree of protection IK10
Efficiency 95 %
Power factor 0.99
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -25…60 °C
Operating altitude 0...2000 m
Relative humidity 10…95 %
Standards EN 61851:ed. 3
EN 61000-6-2
EN 61000-6-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60.0 cm
Package 1 Width 67.0 cm
Package 1 Length 122.0 cm
Package 1 Weight 116.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes