Schneider-Electric
 
EVH2S22P0CK picture- web-product-data-sheet
EVH2S22P0CK
EVlink Wallbox - 22 kW - T2 attached cable - charging station
Schneider Electric
Characteristics
Main
Range EVlink
Product name EVlink Wallbox
Product or component type Charging station
Device short name EVH2
Poles description 3P + N
Mounting mode Wall-mounted
Offer type Standard
Max power 22 kW 32 A
Number of charge point 1
Connection to the vehicle Attached cable T2 4 m
Access control system Key
Complementary
Rated supply voltage 380...415 V AC 50/60 Hz
Earthing system TT
TN
Number of inputs 1
Input type Contact for power limitation
Contact for delayed charging
Control type 1 white button, function: stop/restart
Green button, function: cable unlocking
Local signalling 1 multi-colour LED, function: status indication
Height 480 mm
Width 330 mm
Depth 170 mm
Net weight 7.5 kg
Colour White (RAL 9003)
Grey (RAL 7016)
Standards IEC 62196-1
IEC 62196-2
IEC 61851-22
IEC 61851-1
Product certifications CB
CE
Environment
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.2 cm
Package 1 Width 40 cm
Package 1 Length 53.2 cm
Package 1 Weight 10.3 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 50.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 50.356 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information