Schneider-Electric
 
EVH3S3P0AK picture- web-product-data-sheet
EVH3S3P0AK
EVlink Wallbox Plus - T1 attached cable - 1 phase - 16A/3.7kW
Schneider Electric
Characteristics
Main
Range EVlink
Product name EVlink Wallbox Plus
Product or component type Charging station
Device short name EVH3
Poles description 1P + N
Mounting mode Wall-mounted
Max power 3.7 kW 16 A
Number of charge point 1
Connection to the vehicle Attached cable T1 right side 4 m
Access control system Key
Complementary
Rated supply voltage 220...240 V AC 50/60 Hz
Earthing system IT with the addition of an isolating transformer when required by certain vehicles
TT
TN-S
Number of inputs 1
Input type Contact for power limitation
Contact for delayed charging
Digital for dynamic energy management to connect to French electronic electricity meters in single-phase
Control type 1 white button, function: stop/restart
Local signalling 1 multi-colour indicator light, function: status indication
Height 480 mm
Width 330 mm
Depth 170 mm
Product weight 7.6 kg
Colour White (RAL 9003)
Grey (RAL 7016)
Standards IEC 61851-1
IEC 61851-22
IEC 62196-1
IEC 62196-2
Product certifications CE
CB
Environment
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25 cm
Package 1 Width 39.5 cm
Package 1 Length 53.4 cm
Package 1 Weight 8.8 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information