This Application will be decommissioned as of January 7th 2025

EVP1FKC |
Schneider-Electric
 
EVP1FKC picture- web-product-data-sheet
EVP1FKC
EVlink - DIN rail mounting kit - Parking floor accessory
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type DIN rail kit
Complementary
Range compatibility EVlink EVlink parking charging station
Mounting mode Floor-standing
Net weight 7.1 kg
Environment
Standards IEC 61851-1
Height 369 mm
Width 249 mm
Depth 31 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.000 cm
Package 1 Width 32.000 cm
Package 1 Length 43.500 cm
Package 1 Weight 4.900 kg
Unit Type of Package 2 P06
Number of Units in Package 2 8
Package 2 Height 102.000 cm
Package 2 Width 80.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 53.300 kg
Offer Sustainability
SCIP Number C3c8ea2d-9e5a-4ddd-a8b4-b951f4975dd9
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration