This Application will be decommissioned as of January 7th 2025

EVP1HLSS |
Schneider-Electric
 
EVP1HLSS picture- web-product-data-sheet
EVP1HLSS
EVlink Wallbox - key lock with single combination
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Keylock
Number of key per lock 2
Lock-key combination Same keys
Complementary
Range compatibility EVlink EVlink Wallbox EVH2 charging station
EVlink EVlink Smart Wallbox EVB1 charging station
Quantity per unit 10 sets
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 30.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 450.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration