Schneider-Electric
 
EVP1MM picture- web-product-data-sheet
EVP1MM
GPRS modem kit for Evlink
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type GPRS modem kit
Colour Grey
Complementary
Range compatibility EVlink EVlink parking charging station
EVlink EVlink Smart Wallbox charging station
EVlink EVlink City charging station
Kit composition Modem - PLC cable
Ethernet cable
GPRS antenna
Mounting plate
2 identification label
2 fixing lug
Mounting mode By clips
Integrated connection type SUB-D 15
SIM card slot
USB port
Micro-Fit 10
RF interface
Ethernet port
Width 72 mm
Height 89 mm
Depth 38 mm
Product weight 0.12 kg