Schneider-Electric
 
EVP1MWSI picture- web-product-data-sheet
EVP1MWSI
WiFi accessory for EVlink Smart Wallbox
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type WiFi board
Number of channels 1
Complementary
Transmission frequency band 2.4 GHz ETSI conforming to IEEE 802.11b/g/n
5 GHz ETSI conforming to IEEE 802.11a
Ethernet protocol Ethernet TCP/IP
Encryption protocol WEP 64 WEP
WEP 128 WEP
WPA-PSK WPA-PSK
WPA2-PSK WPA2-PSK
WPA-TKIP PEAP
WPA2-AES PEAP
Communication network type Wi-Fi
Ethernet service Ethernet bridge
Receiver sensitivity - 90...- 74 dBm conforming to IEEE 802.11a
- 92...- 86 dBm conforming to IEEE 802.11b
- 89...- 72 dBm conforming to IEEE 802.11g
[Us] rated supply voltage 5 V DC
Width 45 mm
Height 90 mm
Depth 15 mm
Environment
Ambient air temperature for operation -20…80 °C
Ambient air temperature for storage -20…85 °C
Relative humidity 5…95 %
Standards IEEE 802.11b
IEEE 802.11a
IEEE 802.11g
Product certifications CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 16 cm
Package 1 Length 25 cm
Package 1 Weight 224 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration