Schneider-Electric
 
EVP1PBSSG picture- web-product-data-sheet
EVP1PBSSG
Thin pole as accessory for EVlink Wallbox and Smart Wallbox
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Thin pole
Device short name EVP1
Mounting mode Floor-standing
Material Aluminium and plastic
Complementary
Range compatibility EVlink EVlink Smart Wallbox EVB1
EVlink EVlink Wallbox EVH2
Net weight 17 kg
Colour Grey (RAL 7016)
White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.5 cm
Package 1 Width 49.5 cm
Package 1 Length 150 cm
Package 1 Weight 19 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration