Schneider-Electric
EVP1PFSS picture- web-product-data-sheet
EVP1PFSS
EVlink Spare part Flap green for domestic socket with Scooter white logo
Schneider Electric
TODAY
NOV 22, 2024
End of Commercialization
JAN 01, 2017
Main
Range EVlink
Product or component type Flap
Material Plastic
Complementary
Range compatibility EVlink EVlink parking socket-outlet
Height 139 mm
Width 73 mm
Depth 13 mm
Colour Green
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 11 cm
Package 1 Length 16 cm
Package 1 Weight 0.2 kg