Schneider-Electric
 
EVP1WPSC picture- web-product-data-sheet
EVP1WPSC
Evlink - protective cover
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Protective cover
Complementary
Range compatibility EVlink EVlink parking charging station
Mounting mode Wall-mounted
IK degree of protection IK10
Product weight 1 kg
Colour Black
Environment
Standards IEC 61010-1
IEC 61851-1
Height 113 mm
Width 336 mm
Depth 183 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.0 cm
Package 1 Width 25.5 cm
Package 1 Length 30.5 cm
Package 1 Weight 1.354 kg
Unit Type of Package 2 P06
Number of Units in Package 2 24
Package 2 Height 99.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 40.996 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration