This Application will be decommissioned as of January 7th 2025

EVP2FCG |
Schneider-Electric
 
EVP2FCG picture- web-product-data-sheet
EVP2FCG
Evlink Parking Cap for Floor Standing one or 2 socket Outlet
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Cap
Mounting mode Floor-standing
Socket number 2
1
Material Steel with anti-corrosive coating
Complementary
Range compatibility EVlink EVlink parking EVF2 charging station
Height 1127 mm
Width 413 mm
Depth 109 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.000 cm
Package 1 Width 45.500 cm
Package 1 Length 116.000 cm
Package 1 Weight 20.500 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 8
Package 2 Height 119.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 179.000 kg
Offer Sustainability
SCIP Number 8e1f5fe5-e420-494e-86aa-24ecfc5c83fe
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration