Schneider-Electric
 
EVP2MM picture- web-product-data-sheet
EVP2MM
4G cellular modem
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type 4G modem
Colour Blue
Complementary
Range compatibility EVlink EVlink parking charging station
EVlink EVlink Smart Wallbox charging station
EVlink EVlink City charging station
Kit composition 1 modem
1 non fused power cord
1 fixing plate(s)
2 DIN rail mounting clip
2 screw
Antenna (to be ordered separately)
Mounting mode By clips
By screws
Integrated connection type SIM card slot
SUB-D 9
Ethernet port
Width 106 mm
Height 75 mm
Depth 28 mm
Net weight 0.45 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18 cm
Package 1 Length 26 cm
Package 1 Weight 500 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes