Schneider-Electric
 
EVP2PE2204 picture- web-product-data-sheet
EVP2PE2204
EVlink Parking Spare Part Enclosure Grey 22kW 1xT2 with Shutter
Schneider Electric
Characteristics
Main
Range EVlink
Product name EVlink parking
Product or component type Enclosure
Device short name EVP2
Range compatibility EVlink EVlink parking EVF2 charging station
EVlink EVlink parking EVW2 charging station
Poles description 3P + N for power circuit
1P + N for control circuit
Mounting mode Floor-standing
Wall-mounted
Offer type Standard
Rated supply voltage 230 V AC 50/60 Hz control circuit
380...415 V AC 50/60 Hz power circuit
Earthing system TT
TN
IT
Socket-outlet number 1
Socket-outlet type Right side: T2 with shutter / silver plated contacts
Maximum supply current 32 A for T2 with shutter
Max power 22 kW for T2 with shutter
Complementary
Control type 1 red push-button, function: stop
1 green illuminated push-button, function: start/unlock flap
Local signalling On charge: 1 LED (green) (flashing) on side
Available: 1 LED (green) on front
Reserved: 1 LED (orange) on front
Not operational: 1 LED (red) on front
Web server Embedded
Ethernet service Configuration via web server
Height 625 mm
Width 400 mm
Depth 206 mm
Net weight 20 kg
Colour Grey (RAL 7016)
Environment
IP degree of protection IP54 off load conforming to IEC 61851-1
IP54 on load conforming to IEC 61851-1
IK degree of protection IK10 charging station conforming to IEC 61851-22
IK10 socket-outlet conforming to IEC 61851-22
Ambient air temperature for operation -25…50 °C conforming to IEC 61851-22
Ambient air temperature for storage -40…80 °C
Operating altitude 0...2000 m conforming to IEC 61851-22
Relative humidity 0…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.0 cm
Package 1 Width 50.0 cm
Package 1 Length 70.0 cm
Package 1 Weight 19.5 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 50.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 47.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration