This Application will be decommissioned as of January 7th 2025

EVP2PE74E |
Schneider-Electric
 
EVP2PE74E picture- web-product-data-sheet
EVP2PE74E
EVlink Parking Spare Part Enclosure Grey 7kW T2 with shutter-TE
Schneider Electric
Characteristics
Main
Range EVlink
Product name EVlink parking
Product or component type Enclosure
Device short name EVP2
Range compatibility EVlink EVlink parking EVF2 charging station
EVlink EVlink parking EVW2 charging station
Poles description 1P + N for control circuit
1P + N for power circuit
Mounting mode Wall-mounted
Floor-standing
Offer type Standard
Rated supply voltage 230 V AC 50/60 Hz power circuit
220...240 V AC 50/60 Hz control circuit
Earthing system TT
IT
TN
Socket-outlet number 2
Socket-outlet type Left side: T2 with shutter / silver plated contacts
Right side: TE / silver plated contacts
Maximum supply current 32 A for T2 with shutter
10 A for TE
Max power 2.3 kW for TE
7 kW for T2 with shutter
Complementary
Control type 2 red push-button, function: stop
2 green illuminated push-button, function: start/unlock flap
Local signalling On charge: 2 LED (green) (flashing) on side
Available: 2 LED (green) on front
Reserved: 2 LED (orange) on front
Not operational: 2 LED (red) on front
Web server Embedded
Ethernet service Configuration via web server
Height 625 mm
Width 400 mm
Depth 206 mm
Net weight 20 kg
Colour Grey (RAL 7016)
Environment
IP degree of protection IP54 off load conforming to IEC 61851-1
IP54 on load conforming to IEC 61851-1
IK degree of protection IK10 charging station conforming to IEC 61851-22
IK10 socket-outlet: T2 with shutter conforming to IEC 61851-22
IK08 socket-outlet: TE conforming to IEC 61851-22
Ambient air temperature for operation -25…40 °C conforming to IEC 61851-22
Ambient air temperature for storage -40…80 °C
Operating altitude 0...2000 m conforming to IEC 61851-22
Relative humidity 0…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.000 cm
Package 1 Width 45.000 cm
Package 1 Length 69.000 cm
Package 1 Weight 21.000 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 65.000 cm
Package 2 Width 80.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 45.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration