This Application will be decommissioned as of January 7th 2025

EVP2WCG |
Schneider-Electric
 
EVP2WCG picture- web-product-data-sheet
EVP2WCG
Evlink Parking Cap for Wall Mounted one or 2 socket Outlet
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Cap
Mounting mode Wall-mounted
Socket number 1
2
Material Steel with anti-corrosive coating
Complementary
Range compatibility EVlink EVlink parking EVF2 charging station
EVlink EVlink parking EVW2 charging station
Height 620 mm
Width 413 mm
Depth 175 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20 cm
Package 1 Width 44.5 cm
Package 1 Length 69.5 cm
Package 1 Weight 7.451 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 80 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 108 kg
Offer Sustainability
SCIP Number 8e1f5fe5-e420-494e-86aa-24ecfc5c83fe
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration