Schneider-Electric
 
EVP3MM picture- web-product-data-sheet
EVP3MM
4G cellular modem, EVlink
Characteristics
Main
Range EVlink
Product or component type 4G modem
Colour Blue
Complementary
Range compatibility EVlink EVlink parking charging station
EVlink EVlink Smart Wallbox charging station
EVlink EVlink City charging station
Kit composition 1 modem
1 non fused power cord
1 fixing plate(s)
2 DIN rail mounting clip
2 screw
Antenna (to be ordered separately)
Transmission rate 150 Mbps for downlink
50 Mbps for uplink
[Us] rated supply voltage 7...32 V DC
Mounting mode By clips
By screws
Integrated connection type Micro SIM (3FF) card slot 1.8 V or 3 V
RS232 - DE-9
RJ45 - 10/100BASE-T
Width 76 mm
Height 29 mm
Depth 106 mm
Net weight 0.231 kg
Environment
Ambient air temperature for operation -40…85 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 15…93 % non-condensing
Product certifications RED
EN/IEC 60950-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.2 cm
Package 1 Width 17.7 cm
Package 1 Length 26.0 cm
Package 1 Weight 499.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.645 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 65.624 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration