Schneider-Electric
 
EVW2S7P02 picture- web-product-data-sheet
EVW2S7P02
EVlink PARKING Wall Mounted 7KW 1xT2 EV CHARGING STATION
Schneider Electric
Characteristics
Main
Range EVlink
Product name EVlink parking
Product or component type Charging station
Device short name EVW2
Poles description 1P + N for control circuit
1P + N for power circuit
Mounting mode Wall-mounted
Offer type Standard
Rated supply voltage 230 V AC 50/60 Hz power circuit
220...240 V AC 50/60 Hz control circuit
Earthing system TT
IT
TN
Socket-outlet number 1
Socket-outlet type Right: T2 / silver plated contacts
Maximum supply current 32 A for T2
Max power 7 kW for T2
Complementary
Control type 1 red push-button, function: stop
1 green illuminated push-button, function: start/unlock flap
Local signalling On charge: 1 LED (green) (flashing) on side
Available: 1 LED (green) on front
Reserved: 1 LED (orange) on front
Not operational: 1 LED (red) on front
Communication port protocol OCPP 1.6
Configuration /Architecture Standalone
Clustered architecture
Operation and maintenance Circuit breaker status
Charge detail records
Diagnosis capabilities
Postponed charge
User privilege configuration
Load management
Web server Embedded
Ethernet service Configuration via web server
Standards IEC 61851-22
IEC 61851-1
Product certifications CB
EV Ready
CE
ZE Ready
Height 620 mm
Width 413 mm
Depth 256 mm
Net weight 33 kg
Colour Front: white (RAL 9003)
Side: grey (RAL 7016)
Environment
IP degree of protection IP54 off load conforming to IEC 61851-1
IP54 on load conforming to IEC 61851-1
IK degree of protection IK10 charging station conforming to IEC 61851-22
IK10 socket-outlet conforming to IEC 61851-22
Ambient air temperature for operation -30…50 °C conforming to IEC 61851-22
Ambient air temperature for storage -40…80 °C
Operating altitude 0...2000 m conforming to IEC 61851-22
Relative humidity 0…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 50.0 cm
Package 1 Width 45.0 cm
Package 1 Length 68.0 cm
Package 1 Weight 33.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Carbon footprint (kg CO2 eq, Total Life cycle) 932