|
|
|
EZ9E212S2S
Easy9 - surface enclosure 24 modules - smoked door - with E/N term.blocks
|
|
|
|
|
End of Commercialization JUL 31, 2022
|
|
|
|
|
Main
Range
|
Easy9
|
Product or component type
|
Enclosure
|
Enclosure type
|
Modular enclosure
|
Nb of 18 mm modules per row
|
12
|
Complementary
Enclosure mounting
|
Surface
|
9 mm pitches
|
24
|
Total number of 18 mm modules
|
24
|
Type of rail
|
DIN
|
Type of installation
|
Indoor
|
Terminal block function
|
Earth / neutral
|
Number of terminal blocks
|
2 earth / neutral (screwed) with 17 outgoers
|
Cable entry
|
Knock-out cable entries
|
Type of door
|
Smoked
|
Door opening side
|
Reversible (180 °)
|
[In] rated current
|
63 A
|
[Ue] rated operational voltage
|
400 V AC
|
[Uimp] rated impulse withstand voltage
|
2.5 kV
|
[Ui] rated insulation voltage
|
500 V
|
Enclosure material
|
Enclosure: self-extinguishing plastic
|
Height
|
Outside: 326 mm
|
Depth
|
Outside : 96 mm
|
Width
|
Outside: 256 mm
|
Net weight
|
1290 g
|
Colour
|
White (RAL 9003)
|
Environment
Standards
|
IEC 60670-1-24
|
IP degree of protection
|
IP40 conforming to IEC 60529 (closed door)
IP30 conforming to IEC 60529 (open door)
|
IK degree of protection
|
IK07 conforming to IEC 62262
|
Pollution degree
|
2
|
Fire resistance
|
650 °C ( 1800 s ) conforming to IEC 60695-2-10
|
Ambient air temperature for operation
|
-5…60 °C
|
Ambient air temperature for storage
|
-15…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.5 cm
|
Package 1 Width
|
25.5 cm
|
Package 1 Length
|
33 cm
|
Package 1 Weight
|
1.163 kg
|
Offer Sustainability
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
47f73f57-c862-4168-849b-9a6014bf39a3
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Halogen content performance
|
Halogen free product
|
|
|