Schneider-Electric
 
EZ9ETB07 picture- web-product-data-sheet
EZ9ETB07
Easy9 - kit 2 terminal blocks for enclosure 12 modules (8 holes)
Schneider Electric
Characteristics
Main
Range Easy9
Product or component type Terminal block
Complementary
Product destination Enclosure 12 modules
Enclosure mounting Flush
Surface
Number of terminal blocks 2 phase / neutral (screw) with 16 outgoers
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 5 cm
Package 1 Length 30 cm
Package 1 Weight 140 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Halogen content performance Halogen free product