Schneider-Electric
 
EZAFASB2 picture- web-product-data-sheet
EZAFASB2
phase barrier, EasyPact EZC100, EasyPact CVS100BS, 60mm depth, 3 poles, set of 2
Schneider Electric
Characteristics
Main
Product or component type Phase barrier
Range compatibility EasyPact EasyPact EZC
Accessory / separate part type Insulation accessories
Poles description 3P
Quantity per set Set of 2
Complementary
Performance level F
H
B
N
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 8.0 cm
Package 1 Length 12.5 cm
Package 1 Weight 13.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 500
Package 2 Height 40 cm
Package 2 Width 30 cm
Package 2 Length 30 cm
Package 2 Weight 7 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months