|
|
|
EZALOCK
padlocking system, EasyPact EZC100, EasyPact CVS100BS
|
|
|
Main
Product or component type
|
Padlocking device
|
Accessory / separate part category
|
Keylock accessory
|
Range compatibility
|
EasyPact EZC
|
Complementary
Compatibility code
|
Padlocking system
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.500 cm
|
Package 1 Width
|
12.300 cm
|
Package 1 Length
|
7.500 cm
|
Package 1 Weight
|
12.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.610 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
1600
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
120.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
39.760 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
379
|
Contractual warranty
|
|