This Application will be decommissioned as of January 7th 2025

EZALUG1002 |
Schneider-Electric
 
EZALUG1002 picture- web-product-data-sheet
EZALUG1002
cable lugs, EasyPact EZC100, EasyPact CVS100BS, 60A to 100A, 10mm² to 50mm², set of 2
Schneider Electric
Characteristics
Main
Device short name cable lugs
Product or component type Cable lug
Accessory / separate part category Connection accessory
Range compatibility EasyPact circuit breaker
Poles description 3P
Complementary
[In] rated current 0…100 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 7.0 cm
Package 1 Length 8.5 cm
Package 1 Weight 37.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 288
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 12.36 kg
Unit Type of Package 3 P12
Number of Units in Package 3 4608
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 208 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months