Schneider-Electric
 
EZALUG1003 picture- web-product-data-sheet
EZALUG1003
cable lugs, EasyPact EZC100, EasyPact CVS100BS, 60A to 100A, 10mm² to 50mm², set of 3
Schneider Electric
Characteristics
Main
Device short name cable lugs
Product or component type Cable lug
Accessory / separate part category Connection accessory
Range compatibility EasyPact circuit breaker
Poles description 3P
Complementary
[In] rated current 0…100 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 2.000 cm
Package 1 Length 8.500 cm
Package 1 Weight 50.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 9.000 cm
Package 2 Width 8.000 cm
Package 2 Length 13.800 cm
Package 2 Weight 660.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 288
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 16.265 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months