This Application will be decommissioned as of January 7th 2025

EZASHT100AC |
Schneider-Electric
 
EZASHT100AC picture- web-product-data-sheet
EZASHT100AC
shunt trip SHT, EasyPact EZC100, EasyPact CVS100BS, 100VAC to 130VAC, 50/60 Hz
Schneider Electric
Characteristics
Main
Range EasyPact
Range of product EZC100
Device short name SHT
Product or component type Voltage release
Device application Control
Voltage release type Shunt trip release
[Uc] control circuit voltage 100...130 V AC 50/60 Hz
Range compatibility EasyPact EasyPact EZC
Complementary
Operating threshold 0.7 Un tripping
Response time 50 ms
Auxiliary connection terminal Lead wire
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 9 cm
Package 1 Length 7.5 cm
Package 1 Weight 62 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8 cm
Package 2 Width 10 cm
Package 2 Length 14 cm
Package 2 Weight 312 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 8.201 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months