Schneider-Electric
 
EZASPDR3P picture- web-product-data-sheet
EZASPDR3P
pitch spreaders, EasyPact CVS100BS, 3 poles, set of 3
Schneider Electric
Characteristics
Main
Product or component type Spreader
Accessory / separate part category Connection accessory
Range compatibility EasyPact EZC circuit breaker
Poles description 3P
Quantity per set Set of 3
Performance level B
H
F
N
Complementary
[In] rated current 100 A
Connection pitch 35 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 5 cm
Package 1 Length 7 cm
Package 1 Weight 50 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8 cm
Package 2 Width 9 cm
Package 2 Length 14 cm
Package 2 Weight 320 g
Unit Type of Package 3 S02
Number of Units in Package 3 100
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.455 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months