This Application will be decommissioned as of January 7th 2025

EZASPDR4P |
Schneider-Electric
 
EZASPDR4P picture- web-product-data-sheet
EZASPDR4P
pitch spreaders, EasyPact EZC100, EasyPact CVS100BS, 4 poles, set of 4
Schneider Electric
Characteristics
Main
Product or component type Spreader
Accessory / separate part category Connection accessory
Range compatibility EasyPact EZC circuit breaker
Poles description 4P
Quantity per set Set of 4
Performance level N
F
H
B
Complementary
[In] rated current 100 A
Connection pitch 35 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 2.5 cm
Package 1 Length 8.4 cm
Package 1 Weight 100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8 cm
Package 2 Width 10 cm
Package 2 Length 14 cm
Package 2 Weight 553 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 13 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 165
Contractual warranty
Warranty 18 months