Schneider-Electric
 
EZATSHD4P picture- web-product-data-sheet
EZATSHD4P
terminal shields, EasyPact EZC100, EasyPact CVS100BS, 60mm depth, 4 poles, set of 2
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Accessory / separate part category Insulation accessory
Range compatibility EasyPact EasyPact EZC
Accessory / separate part type Insulation accessories
Poles description 4P
Quantity per set Set of 2
Complementary
Connection pitch 60 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 7.0 cm
Package 1 Length 10.5 cm
Package 1 Weight 114.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 40 cm
Package 2 Width 30 cm
Package 2 Length 30 cm
Package 2 Weight 4.388 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months