This Application will be decommissioned as of January 7th 2025

EZAUVR110AC |
Schneider-Electric
 
EZAUVR110AC picture- web-product-data-sheet
EZAUVR110AC
undervoltage release UVR, EasyPact EZC100, EasyPact CVS100BS, 100 VAC to 130 VAC 50/60 Hz
Schneider Electric
Characteristics
Main
Range EasyPact
Range of product EZC100
Device short name MN
Product or component type Voltage release
Device application Control
Voltage release type Undervoltage release
[Uc] control circuit voltage 110...130 V AC 50/60 Hz
Range compatibility EasyPact EasyPact EZC
Complementary
Operating threshold 0.35...0.7 Un opening
0.85 Un closing
Response time 50 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 2.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 53 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months