|
|
|
EZB400W08
busbar Easypact - 400 A - 8 ways
|
|
|
|
|
End of Commercialization DEC 07, 2020
|
|
|
|
|
Main
Range of product
|
EasyPact
|
Range
|
EasyPact
|
Device short name
|
busbar
|
Product or component type
|
Busbar
|
Device application
|
Connection
|
Range compatibility
|
EasyPact EasyPact EZB circuit breaker
|
[In] rated current
|
400 A
|
Number of ways
|
8 ways
|
Complementary
[Ui] rated insulation voltage
|
690 V AC 50/60 Hz
|
[Ue] rated operational voltage
|
550 V AC 50/60 Hz
|
Number of devices
|
12 (2P)
24 (1P)
8 (3P)
|
Busbar extension
|
2 or 4 ways
|
[Icw] rated short-time withstand current
|
40 kA for 1 s
|
Height
|
440 mm
|
Width
|
416 mm
|
Depth
|
107 mm
|
Environment
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|