Schneider-Electric
 
EZB400W12 picture- web-product-data-sheet
EZB400W12
busbar Easypact - 400 A - 12 ways
Schneider Electric
Characteristics
Main
Range of product EasyPact
Range EasyPact
Device short name busbar
Product or component type Busbar
Device application Connection
Range compatibility EasyPact EasyPact EZB circuit breaker
[In] rated current 400 A
Number of ways 12 ways
Complementary
[Ui] rated insulation voltage 690 V AC 50/60 Hz
[Ue] rated operational voltage 550 V AC 50/60 Hz
Number of devices 12 (3P)
18 (2P)
36 (1P)
Busbar extension 2 or 4 ways
[Icw] rated short-time withstand current 40 kA for 1 s
Height 590 mm
Width 416 mm
Depth 107 mm
Environment
Standards IEC 60439
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 45.0 cm
Package 1 Length 66.2 cm
Package 1 Weight 10.75 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 80.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 141.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months