Schneider-Electric
 
EZC100H1016 picture- web-product-data-sheet
EZC100H1016
circuit breaker,EasyPact EZC100H ,TMD, 16A ,1 pole 1d
Schneider Electric
Characteristics
Main
Range of product EasyPact
Product or component type Circuit breaker
Device short name Easypact EZC100H
Circuit breaker name Easypact EZC100H
Device application Distribution
Poles description 1P
Protected poles description 1t
Network type DC
AC
Network frequency 50/60 Hz
[In] rated current 16 A at 40 °C
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
[Ue] rated operational voltage 125 V DC conforming to IEC 60947-2
415 V AC 50/60 Hz conforming to IEC 60947-2
Breaking capacity code H
Breaking capacity 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2
25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2
5 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2
5 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2
[Ics] rated service breaking capacity 5 kA at 125 V DC conforming to IEC 60947-2
12.5 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
25 kA at 110...130 V AC 50/60 Hz conforming to IEC 60947-2
2.5 kA at 380...400 V AC 50/60 Hz conforming to IEC 60947-2
2.5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2
Suitability for isolation Yes conforming to IEC 60947-2
Utilisation category Category A
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Trip unit rating 16 A at 50 °C
Protection type Overload protection
Short-circuit protection
Pollution degree 3 conforming to IEC 60947
Complementary
Control type Toggle
Mounting mode Fixed
Mounting support Backplate
Upside connection Front
Downside connection Front
Mechanical durability 13000 cycles
Electrical durability Category A: 4000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
Connection pitch 25 mm
Local signalling Positive contact indication
Neutral protection setting Without protection
Earth-leakage protection Without
Height 130 mm
Width 25 mm
Depth 60 mm
Environment
Standards JIS C8201-2-2
EN/IEC 60947-2
EN/IEC 60947-1
GB/T 14048.2
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -35…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 9.5 cm
Package 1 Length 14 cm
Package 1 Weight 349 g
Unit Type of Package 2 S02
Number of Units in Package 2 32
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 11.41 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1024
Package 3 Height 100 cm
Package 3 Width 125 cm
Package 3 Length 55 cm
Package 3 Weight 382.376 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 30
Contractual warranty
Warranty 18 months