Schneider-Electric
 
EZC630H4400N picture- web-product-data-sheet
EZC630H4400N
circuit breaker, Easypact EZC630H, TMD, 400A, 4 poles 3d
Schneider Electric
Characteristics
Main
Range of product EasyPact
Product or component type Circuit breaker
Device short name Easypact EZC630H
Circuit breaker name Easypact EZC630H
Device application Distribution
Poles description 4P
Protected poles description 3t
Network type DC
AC
Network frequency 50/60 Hz
[In] rated current 630 A at 40 °C
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
[Ue] rated operational voltage 250 V DC conforming to IEC 60947-2
440 V AC 50/60 Hz conforming to IEC 60947-2
Breaking capacity code H
Breaking capacity 50 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
70 kA Icu at 220/230 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
[Ics] rated service breaking capacity 25 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
70 kA at 220/230 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Suitability for isolation Yes conforming to IEC 60947-2
Utilisation category Category A
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Trip unit rating 400 A at 50 °C
Protection type Short-circuit protection
Overload protection
Pollution degree 3 conforming to IEC 60947
Complementary
Control type Toggle
Mounting mode Fixed
Mounting support Backplate
Upside connection Front
Downside connection Front
Mechanical durability 10000 cycles
Electrical durability Category A: 3000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
Connection pitch 45 mm
Local signalling Positive contact indication
Contact position indicator Yes
Magnetic tripping current 3500 A
Neutral protection setting Without protection
Long time pick-up adjustment type Ir Fixed
Long time delay adjustment type Fixed
Earth-leakage protection Without
Height 255 mm
Width 185 mm
Depth 140 mm
Net weight 6.4 kg
Quantity per set 1 piece
Colour Black
Environment
Standards EN/IEC 60947-2
JIS C8201-2-2
EN/IEC 60947-1
GB/T 14048.2
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -35…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 20 cm
Package 1 Length 30 cm
Package 1 Weight 7 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 23.956 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg CO2 eq, Total Life cycle) 2534