Schneider-Electric
 
EZCV250H3150 picture- web-product-data-sheet
EZCV250H3150
circuit breaker, EasyPact EZCV250H, TMD, 150A, 3 poles 3d
Schneider Electric
Characteristics
Main
Range of product EasyPact
Product or component type Circuit breaker
Device short name Easypact EZCV250H
Circuit breaker name Easypact EZCV250H
Device application Distribution
Poles description 3P
Protected poles description 3t
Network type AC
Network frequency 50/60 Hz
[In] rated current 150 A at 40 °C
[Ui] rated insulation voltage 440 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
[Ue] rated operational voltage 440 V AC 50/60 Hz conforming to IEC 60947-2
Breaking capacity code H
Breaking capacity 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
36 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
[Ics] rated service breaking capacity 12.5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
18 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
Suitability for isolation Yes conforming to IEC 60947-2
Utilisation category Category A
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Trip unit rating 150 A at 40 °C
Protection type Short-circuit protection
Overload protection
Earth-leakage protection
Pollution degree 3 conforming to IEC 60947
Complementary
Control type Toggle
Mounting mode Fixed
Mounting support Backplate
Upside connection Front
Downside connection Front
Mechanical durability 10000 cycles
Electrical durability Category A: 5000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
Connection pitch 35 mm
Local signalling Positive contact indication
Neutral protection setting Without protection
Earth-leakage protection With
Height 165 mm
Width 105 mm
Depth 68 mm
Environment
Standards JIS C8201-2-2
EN/IEC 60947-2
EN/IEC 60947-1
GB/T 14048.2
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -35…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.4 cm
Package 1 Width 11.3 cm
Package 1 Length 18.0 cm
Package 1 Weight 1.9 kg
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 15.687 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg CO2 eq, Total Life cycle) 419
Contractual warranty
Warranty 18 months